??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
CCCHE
TYPE
type
Slot type
MATG
International main material
45
MAT
Quite main material
S45C
MATZT
International ball material
GCr15
MATH
Equivalent ball material
SUJ2
MATCT
Surface treatment
Nickel plated
GUGE
Specification
D
12 mm
DD
d
6.350 mm
S
1.5 mm
H1
h1
9.0 mm
H2
h2
12 mm
M
6 mm
NLO
Load resistance N (kgf)
5(0.5)
LINK
link
https://www.srdfaa.com/product/1814882968560.html
Download CAD models
Previews
3D
Dimension