??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
CCCHP
MATZT
The main material
SUS304
MATH
Adjusting ring material
SUS304
MATG
Steel ball material
SUS440C~(HRC55~)
MATCT
Shell material
SUS304
MATTH
Spring material
SUS631J1
MATKH
Buckle material
SUS304
D1
D
16 mm
L
14.0 mm
L1
1.5 mm
DD
d
5.56 mm
LL
1.5
LOMIN
Minimum load (N)
23
LOMAX
Maximum load (N)
30
LINK
link
https://www.srdfaa.com/product/1141603221595.html
Download CAD models
Previews
3D
Dimension