??
Catalog navigation
CAD model selection
HELP_VARIABLE
ORDERNO
Article-number
CDH 100 RGHX
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
100 kg
H
Overall height H
128 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
87 mm
WB
Wheel bearing
Plain bearing
Download CAD models
Previews
3D
Dimension