??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
type
MAT
Material
NO
Specification
P
6.350 mm
E
3.10 mm
T
0.75 mm
L
8.8 mm
D
2.31 mm
LINK
URL
https://www.srdfaa.com/product/1141603221866.html
Download CAD models
Previews
3D
Dimension