??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CODE
Code
CE80B
MAT
Material
S45C (Induction hardening of tooth top)
FJ
attachment
Fixing screw (only shaft hole specification N)
CS
Number of teeth
ZKGG
Shaft hole specifications
DH8
S specification (DH8)
mm
DH7
N specification (DH7)
mm
DP
74.27 mm
D0
85 mm
H
58 mm
GD
44 mm
L
40 mm
LL
7 mm
JCBT
Keyway b2×t2
-
M
Fixing bolt M
0
LINK
URL
https://www.srdfaa.com/product/1141603221816.html
CAD modeli indir
Previews
3D
Boyut