??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
CEE15
TYPE
type
15 series
JP
Pitch (P)
4.763 mm
MAT
Material
steel
JS
Section number
JTXS
Joint form
A (buckle)
E
2.38 mm
D1
2.48 mm
C
3.05 mm
B1
3.85 mm
D2
1.62 mm
T1
0.6 mm
T2
0.60 mm
H
3.58 mm
F1
2.86 mm
F2
4.3 mm
LINK
URL
https://www.srdfaa.com/category/19.html
Download CAD models
Previews
3D
Dimension