??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
Code
422611
DESCRIPTION
Description
CFC.55 SH-5
ROT
Rotation
°
DIM01
B
59 mm
DIM02
L
55 mm
DIM03
f ± 0.25
26.1 mm
DIM04
f1 ± 0.25
43.7 mm
DIM05
f2
8 mm
DIM06
H
14 mm
DIM07
h1
8 mm
DIM08
h2
6 mm
DIM09
l1
62 mm
DIM10
b1
20 mm
DIM11
TSP
4,8
WEIGHT
Weight
20 g
INFOEG
Produktdetails
Produktdetails
Download CAD models
Previews
3D
Dimension