??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
PHT5558BK
SER
Series
Chair Caster
MO
Mounting Options
Grip Ring Stem
D
Wheel Diameter
55 mm
PO
Pivot Boss Diameter
Inch
TT
Tread Type
CAP
Dynamic Load
75 lbs.
H
Mounting Height
2 1/2 Inch
R
Swivel Radius
2 9/16 Inch
Download CAD models
Previews
3D
Dimension