您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
266717
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/24357.prj},{NB=266717},{PLID=266717},{NETTO_WEIGHT=28.00000},{EF008250=1488},{EF001391=3},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/43/40/47/24357_preview_40.png},{MANUTYPEDESC=+NZM4-XAVE},{DESCSHORT=Withdrawable carrier, 3p, 1600A},{DESCLONG=Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: for NZM circuit-breakers and N switch-disconnectors not UL/CSA approved. Can be used for: NZM4, N4, NZM4-4, N4-4},{INTNO=4015082667177},{ECLASS_13_0=Chassis part circuit breaker [ACN955016]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/43/40/47/24357_preview_40.png
../../../_pool_/43/40/47/24357_preview_40.png
PLID
266717
266717
MANUTYPEDESC
Manufacturer Type Description
+NZM4-XAVE
+NZM4-XAVE
DESCSHORT
Short Description
Withdrawable carrier, 3p, 1600A
Withdrawable carrier, 3p, 1600A
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: for NZM circuit-breakers and N switch-disconnectors not UL/CSA approved. Can be used for: NZM4, N4, NZM4-4, N4-4
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: for NZM circuit-breakers and N switch-disconnectors not UL/CSA approved. Can be used for: NZM4, N4, NZM4-4, N4-4
INTNO
International product number
4015082667177
4015082667177
NETTO_WEIGHT
Netto weight
28.00000
28.00000
kg
ECLASS_13_0
Chassis part circuit breaker [ACN955016]
ETIM_9_0
Chassis part power circuit breaker [EC002043]
EF008250
Rated current In
1488
1488
A
EF001391
Number of poles
3
3
EF006965
Version as busbar adapter
false
false
EF006954
Version as built-in device
true
true
EF006819
Type of electrical connection of main circuit
Other
Other
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸