??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140009983
DESCSHORT
Short Description
Cable clamp, Cable diameter: 6 ... 10 mm, Zinc die-cast
DESCLONG
Long Description
Cable clamp, Cable diameter: 6 ... 10 mm, Zinc die-cast
MANUTYPEDESC
Manufacturer Type Description
clamp short f.Gigabit and Shielded modul
SUPPLIERALTNO
Alternative product number
09 14 000 9983
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
clamp short f.Gigabit and Shielded modul
AAU734
Manufacturer product description
Cable clamp, Cable diameter: 6 ... 10 mm, Zinc die-cast
AAW338
Manufacturer product designation
Cable clamp, Cable diameter: 6 ... 10 mm, Zinc die-cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension