CN42 x 750mmarchitecture300
Tata Steel
Tata Steel Construction
Catnic
Wide Outer Leaf Cavity Wall Lintels
Powered by
CAD模型選擇
{tata_steel/tata_steel_construction/catnic/wide_outer_leaf_cavity_wall_lintels/cn.prj},{NB=CN42 x 750mmarchitecture300},{IDNR=},{PCX=CN42},{LODDEST=architecture},{LODLEVEL=300},{SL=750},{WC=Cavity Wall},{OL=140-150},{C=50 - 65},{IL=100 - 115},{LD=Standard Duty},{P=3},{X=50},{X2=131},{L=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PC
Product Code
CN42 x 750mm
CN42 x 750mm
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
100
300
200
100
SL
Standard Lengths
750
750
H
Nominal height h
50
50
mm
WC
Wall Construction
Cavity Wall
Cavity Wall
OL
Outer Leaf
140-150
140-150
mm
C
Cavity
50 - 65
50 - 65
mm
IL
Inner Leaf
100 - 115
100 - 115
mm
LD
Loading Details
Standard Duty
Standard Duty
L
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸