??
Catalog navigation
CADモデル選択
HELP_VARIABLE
PREVIEW
Preview
PLID
112639
MANUTYPEDESC
Manufacturer Type Description
WFB-SET-CS
DESCSHORT
Short Description
Wall fixing bracket (1 set = 4pcs)
DESCLONG
Long Description
Wall fixing bracket set for fixing on the wall, vertical or horizontal mounting, sheet steel 3mm, galvanized and passivated, one set contains 4 wall fixing brackets with fixing material and gasket IP66
INTNO
International product number
4015081121977
NETTO_WEIGHT
Netto weight
0.300 kg
ECLASS_13_0
Component for arrangement/baying system (electrical cabinet) [ACN631017]
ETIM_9_0
Components for arrangement/baying system (enclosure/cabinet) [EC002622]
EF000010
Model
Mounting angle
EF000008
Width
42 mm
EF000040
Height
78 mm
EF000049
Depth
2 mm
EF002169
Material
Steel
EF000007
Colour
Other
EF000116
RAL-number
0
DATA_SHEET
Data sheet
Data sheet
ダウンロード(CADデータ)
プレビュー