VP20-60M
IMI Bimba Products
Vacuum
Inch
Venturi Vacuum Pumps
VP2
Powered by
CAD模型選擇
{bimba/vacuum/inch/venturi_vacuum_pumps/vp2/configurator_3_asmtab.prj},{NB=VP20-60M},{PR=VP20 (Mid Series)},{TT=},{SP=},{FL=60},{VC=M},{OP=},{BO=},{EP=},{SI=AA4},{SS=},{VG=},{PPATH=assemblies/configurator_3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
VP20-60M
VP20-60M
PR
Product
VP20 (Mid Series)
VP20 (Mid Series)
TT
Thread type
Imperial
Metric
Imperial
Metric
SP
Supply Port
No Valve
SV (Square body N.C.)
SVNO (Square body N.O.)
SV12 (Square body 12V)
BV (Round body N.C.)
BVM8 (Round body N.C. with M8)
No Valve
SV (Square body N.C.)
SVNO (Square body N.O.)
SV12 (Square body 12V)
BV (Round body N.C.)
BVM8 (Round body N.C. with M8)
FL
Max. Flow Level
60
90
100
150
60
90
100
150
VC
Max. Vac Level
M (20"Hg [677 mbar])
H (28"Hg [948 mbar])
M (20"Hg [677 mbar])
H (28"Hg [948 mbar])
OP
Operating Pressure
(80 PSI [5.5 bar])
60 (60 PSI [4.0 bar])
(80 PSI [5.5 bar])
60 (60 PSI [4.0 bar])
BO
Blow off
N/A
N/A
EP
Extra Port
Sensor Port
MP (Multi-Port)
Sensor Port
MP (Multi-Port)
SI
Silencer
AA4 (Closed End - Standard)
ST4 (Straight-Through)
STAA4 (Hybrid)
AA4 (Closed End - Standard)
ST4 (Straight-Through)
STAA4 (Hybrid)
SS
Switch/Sensor
None
VSMN-QD-6 (Switch NPN with QD)
VSMP-QD-6 (Switch PNP with QD)
VSMV-QD-6 (Sensor 1-5 VDC with QD)
SX-5 (Switch 2-Wire)
None
VSMN-QD-6 (Switch NPN with QD)
VSMP-QD-6 (Switch PNP with QD)
VSMV-QD-6 (Sensor 1-5 VDC with QD)
SX-5 (Switch 2-Wire)
VG
Vacuum Gauge
without Vacuum Gauge
VG-150-GF
without Vacuum Gauge
VG-150-GF
A
Air Supply Port A
1/4 NPT F
B
Vacuum Port B
1/4 NPT F
C
Exhaust Port C
1/4 NPT F
D
0.21 [5.33]
INCH [mm]
E
1.50 [38.10]
1.50 [38.10]
INCH [mm]
EE
Sensor port
10-32
10-32
F
3.46 [87.88]
3.46 [87.88]
H
0.75 [19.05]
0.75 [19.05]
INCH [mm]
J
0.49 [37.85]
0.49 [37.85]
INCH [mm]
K
0.75 [19.05]
0.75 [19.05]
INCH [mm]
L
1.49 [37.85]
1.49 [37.85]
INCH [mm]
M
0.20 [5.08]
0.20 [5.08]
INCH [mm]
N
2.75 [69.85]
2.75 [69.85]
INCH [mm]
P
0.723 [5.84]
0.723 [5.84]
INCH [mm]
R
1.10 [27.94]
1.10 [27.94]
INCH [mm]
S
1.65 [41.91]
1.65 [41.91]
INCH [mm]
T
3.20 [81.28]
3.20 [81.28]
INCH [mm]
U
4.59 [116.59]
INCH [mm]
V
0.38 [9.53]
0.38 [9.53]
INCH [mm]
W
1.10 [27.94]
1.10 [27.94]
INCH [mm]
X
-
INCH [mm]
Y
1/8 NPT F
1/8 NPT F
Z
0.92 [23.24]
0.92 [23.24]
INCH [mm]
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸