183977
Eaton's CAD
Electrical circuit protection
23172
Moeller series IZMX/INX - ACB
Powered by
CAD모델 선택
{eaton_cad/23128/23172/23260/24371.prj},{NB=183977},{PLID=183977},{NETTO_WEIGHT=5.60000},{EF001589=4},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/4e/ca/9c/24371_preview_110.png},{MANUTYPEDESC=IZMX-TH404-4000-1},{DESCSHORT=Connection 4p horizontal},{DESCLONG=Accessories, Horizontal connections, This connector kit includes T-shaped adapters for the inner main terminals and L-shaped adapters for the outer main terminals., The L shape makes it possible to move the pole centers outwards, allowing for bars of up to 120 mm to be connected., This connector kit is only intended for the 4,000 A horizontal terminal., Rated current In 4000 A, Pole 4, For use with IZMX40…4…40F, IZMX40…4…40W, INX40…4…40F, INX40…4…40W}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/4e/ca/9c/24371_preview_110.png
../../../_pool_/4e/ca/9c/24371_preview_110.png
PLID
183977
183977
MANUTYPEDESC
Manufacturer Type Description
IZMX-TH404-4000-1
IZMX-TH404-4000-1
DESCSHORT
Short Description
Connection 4p horizontal
Connection 4p horizontal
DESCLONG
Long Description
Accessories, Horizontal connections, This connector kit includes T-shaped adapters for the inner main terminals and L-shaped adapters for the outer main terminals., The L shape makes it possible to move the pole centers outwards, allowing for bars of up to 120 mm to be connected., This connector kit is only intended for the 4,000 A horizontal terminal., Rated current In 4000 A, Pole 4, For use with IZMX40…4…40F, IZMX40…4…40W, INX40…4…40F, INX40…4…40W
Accessories, Horizontal connections, This connector kit includes T-shaped adapters for the inner main terminals and L-shaped adapters for the outer main terminals., The L shape makes it possible to move the pole centers outwards, allowing for bars of up to 120 mm to be connected., This connector kit is only intended for the 4,000 A horizontal terminal., Rated current In 4000 A, Pole 4, For use with IZMX40…4…40F, IZMX40…4…40W, INX40…4…40F, INX40…4…40W
INTNO
International product number
4015081782963
4015081782963
NETTO_WEIGHT
Netto weight
5.60000
5.60000
kg
ECLASS_13_0
Connection vane/phase spreader [ACN990017]
ETIM_9_0
Connection vane/phase spreader [EC002019]
EF001589
Suitable for number of poles
4
4
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도