??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Identnr
ARTICLE
description
WITTE-CROSS GUIDING SLIDE WITH STOP ALUFIX AF16
AF
system
16.000 mm
BMIN
59 mm
BMAX
77 mm
SHIFT
+/-
8.5 mm
WEIGHT
weight
150.000 g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Download CAD models
Previews
3D
Dimension