Custom Pneumatic Cylinder for Bus and Train door opening Ø32
CY.PAG
Pneumatic Cylinders
Custom Cylinders
Bus and Train Doors
Powered by
CAD모델 선택
{cypag/pneumatic_cylinders/custom_cylinders/porte20bus-treni/sqa9432_20.prj},{NB=Custom Pneumatic Cylinder for Bus and Train door opening Ø32},{NAME=sqa9432_20},{INAME=sqa9432_20},{SHA256=3D6Hp9LYk3ol9mmCXK+TTx7BI7H1ViebgSKFm16nFH4=},{CODE=SQA9432_20},{MFC=Operation up to -40°C; Adaptability to small spaces; Simple Acting Stroke;},{LD=LD_SQA9432_20},{MU=Over 300.000},{AL=Work environment subject to large thermal changes; Adaptability to small and restricted spaces;},{LINK=https://cypag.com/en/case-study-bus-and-train-doors-opening-with-customized-pneumatic-cylinders/}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
NAME
Name
sqa9432_20
CODE
Code
SQA9432_20
MFC
Main Functional Characteristics
Operation up to -40°C; Adaptability to small spaces; Simple Acting Stroke;
LD
Long description
The Market Leader company in the production of doors for buses and trains.Designing a solution that would be reliable, long-lasting, respect the dimensions required by the structure of the doors and be able to withstand the changes in temperature (up to -40°C) and humidity dictated by the environment has taken time, but above all a very long series of tests that have allowed us to arrive at a state of the art solution.To optimize the weight of the cylinder, the tie rods were reduced from 4 to 2. The use of less materials for the construction, has reduced not only the weight, but also the cost of production; which means having a lower cost per piece for the manufacturer of doors with pneumatic opening. All this without compromising the overall strength.Between '98 and 2020 almost 300,000 pneumatic cylinders with the described applications have been sold, thanks to this collaboration we can say that we are one of the main suppliers of customized solutions for the opening of bus doors.
MU
Manufactured Units
Over 300.000
AL
Work environment
Work environment subject to large thermal changes; Adaptability to small and restricted spaces;
LINK
Case study link
https://cypag.com/en/case-study-bus-and-train-doors-opening-with-customized-pneumatic-cylinders/
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기