CXL290 x 6600mmarchitecture300
Tata Steel
Tata Steel Construction
Catnic
Cavity Wall Lintels
Powered by
CAD模型選擇
{tata_steel/tata_steel_construction/catnic/cavity_wall_lintels/cxl.prj},{NB=CXL290 x 6600mmarchitecture300},{IDNR=},{PCX=CXL290},{LODDEST=architecture},{LODLEVEL=300},{SL=6600},{H=213},{WC=Cavity Wall},{OL=100-105},{C=90-105},{IL=100-115},{LD=Extreme Duty},{X=290.000},{P=3},{L=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PC
Product Code
CXL290 x 6600mm
CXL290 x 6600mm
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
100
300
200
100
SL
Standard Lengths
6600
6600
H
Nominal height h
213
mm
WC
Wall Construction
Cavity Wall
OL
Outer Leaf
100-105
mm
C
Cavity
90-105
90-105
mm
IL
Inner Leaf
100-115
mm
LD
Loading Details
Extreme Duty
L
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸