248243
Eaton's CAD
Aftermarket
23170
Distribution parts
Powered by
CAD모델 선택
{eaton_cad/23134/23170/23256/24157.prj},{NB=248243},{PLID=248243},{NETTO_WEIGHT=0.44100},{EF001391=3},{EF000228=400},{EF000227=16},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/af/3c/47/24157_preview_120.png},{MANUTYPEDESC=Z-SLS/CEK16/3},{DESCSHORT=Fuse switch-disconnector, 16A, 3p},{DESCLONG=Rated operating voltage 1pole 60-230 VAC / 60-110 VDC, 2 pole 60-400 VAC / 60-220 VDC, 1+N, 3-Pole, 3+N 60-400 VAC, current coding using a fuse kit, can be sealed, double conductor run possible on both sides},{INTNO=4015082482435},{ECLASS_13_0=Neozed switch disconnector [AKE282018]},{ETIM_9_0=D0-system switch disconnector [EC000277]},{EF002566=D01},{DATA_SHEET=Data sheet}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/af/3c/47/24157_preview_120.png
../../../_pool_/af/3c/47/24157_preview_120.png
PLID
248243
248243
MANUTYPEDESC
Manufacturer Type Description
Z-SLS/CEK16/3
Z-SLS/CEK16/3
DESCSHORT
Short Description
Fuse switch-disconnector, 16A, 3p
Fuse switch-disconnector, 16A, 3p
DESCLONG
Long Description
Rated operating voltage 1pole 60-230 VAC / 60-110 VDC, 2 pole 60-400 VAC / 60-220 VDC, 1+N, 3-Pole, 3+N 60-400 VAC, current coding using a fuse kit, can be sealed, double conductor run possible on both sides
Rated operating voltage 1pole 60-230 VAC / 60-110 VDC, 2 pole 60-400 VAC / 60-220 VDC, 1+N, 3-Pole, 3+N 60-400 VAC, current coding using a fuse kit, can be sealed, double conductor run possible on both sides
INTNO
International product number
4015082482435
4015082482435
NETTO_WEIGHT
Netto weight
0.44100
0.44100
kg
ECLASS_13_0
Neozed switch disconnector [AKE282018]
ETIM_9_0
D0-system switch disconnector [EC000277]
EF001391
Number of poles
3
3
EF002566
Construction size
D01
D01
EF000228
Rated voltage
400
400
V
EF000227
Rated current
16
16
A
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기