??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
D5XS04201S
SER
Series
D5 Defender
MO
Fastening Type
SIZE
Fastening Size
4 1/2" x 4"
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
TT
Wheel Type
WB
Bearing Type
BR
Brake Type
R
Swivel Radius
3.375 Inch
H
Mount Height
5.625 Inch
CAP
Capacity
400 lbs.
WEIGHT
Weight
5.250 lbs.
DSS
Raceway Grease Seal
Download CAD models
Previews
3D
Dimension