??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Parts No.
IDB
Nominal I.D
mm
ID
Inner Diameter
mm
IDT
Inner Diameter Tolerance
+0.25/0 mm
OD
Outer Diameter
mm
ODT
Outer Diameter Tolerance
0/-0.25 mm
T
Thickness
mm
TT
Thickness Tolerance
-0.05/-0.20 mm
D
Knock Pin Hole Diameter
mm
DT
Knock Pin Hole Diameter Tolerance
+0.45/+0.20 mm
PCD
Knock Pin Hole P.C.D.
mm
PCDT
Knock Pin Hole P.C.D. Tolerance
±0.12 mm
HRD
Housing Recess Depth
mm
HRDT
Housing Recess Depth Tolerance
0/-0.25 mm
Download CAD models
Previews
3D
Dimension