??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09062312881
DESCSHORT
Short Description
Connectors, Female connector, Crimp termination, Faston termination, Rated current: ‌6 A, ‌15 A, Contacts: 31
DESCLONG
Long Description
Connectors, Female connector, Crimp termination, Faston termination, Rated current: ‌6 A, ‌15 A, Contacts: 31, Copper alloy, Silver plated, Mating side, power contacts, Silver plated, Termination side, power contacts, Coding: Hole coding, Shroud coding, Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Power MH24+7FTC1-1
SUPPLIERALTNO
Alternative product number
09 06 231 2881
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAC202
Material of the contact coat
Silver, Mating side, power contacts, Termination side, power contacts
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
6 A
AAT080
Pole number
31
AAU734
Manufacturer product description
Connectors, Female connector, Crimp termination, Faston termination, Rated current: ‌6 A, ‌15 A, Contacts: 31
AAW338
Manufacturer product designation
DIN-Power MH24+7FTC1-1
AAZ327
Grid dimensions 1
3.81 mm
AAZ334
Type of PCB contacting
Crimp termination, Faston termination
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Silver (Ag), Mating side, power contacts, Termination side, power contacts
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Stáhnout CAD model
Previews
3D
Dimenze