??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
09062312821
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Wrap termination, Faston termination, Rated current: ‌6 A, ‌15 A, Contacts: 31, Straight
MANUTYPEDESC
Manufacturer Type Description
DIN-Power MH24+7FWT22,0C1-1
SUPPLIERALTNO
Alternative product number
09 06 231 2821
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC202
Material of the contact coat
Gold, Mating side, signal contacts, Silver, Mating side, power contacts, Tin, Termination side, signal contacts, Termination side, power contacts
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
6 A
AAT080
Pole number
31
AAU734
Manufacturer product description
Connectors, Female connector, Wrap termination, Faston termination, Rated current: ‌6 A, ‌15 A, Contacts: 31, Straight
AAW338
Manufacturer product designation
DIN-Power MH24+7FWT22,0C1-1
AAZ327
Grid dimensions 1
3.810 mm
AAZ332
Pin length
22 mm
AAZ334
Type of PCB contacting
Wrap termination, Faston termination
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Gold (au), Mating side, signal contacts, Silver (Ag), Mating side, power contacts, Tin (Sn), Termination side, signal contacts, Termination side, power contacts
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension