??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
MANUID
Product number of the Manufacturer
09060312921
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, Faston termination, Wave soldering termination, Rated current: ‌6 A, ‌15 A, Contacts: 31
MANUTYPEDESC
Manufacturer Type Description
DIN-Power MH24+7MT-3,0C1-1
SUPPLIERALTNO
Alternative product number
09 06 031 2921
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC202
Material of the contact coat
Gold, Mating side, signal contacts, Silver, Mating side, power contacts, Tin, Termination side, signal contacts, Termination side, power contacts
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
6 A
AAT080
Pole number
31
AAU734
Manufacturer product description
Connectors, Male connector, Faston termination, Wave soldering termination, Rated current: ‌6 A, ‌15 A, Contacts: 31
AAW338
Manufacturer product designation
DIN-Power MH24+7MT-3,0C1-1
AAZ327
Grid dimensions 1
3.810 mm
AAZ334
Type of PCB contacting
Faston termination, THT connection (Wave soldering)
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Gold (au), Mating side, signal contacts, Silver (Ag), Mating side, power contacts, Tin (Sn), Termination side, signal contacts, Termination side, power contacts
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
CAD modeli indir
Previews
3D
Boyut