??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
02050001511
DESCSHORT
Short Description
Crimp contact, Operating current: ≤1.5 A, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side
DESCLONG
Long Description
Crimp contact, Operating current: ≤1.5 A, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.09 ... 0.5 mm², AWG 28 ... AWG 20
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal harbus64,C,F,PL1-5000 reel
SUPPLIERALTNO
Alternative product number
02 05 000 1511
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB202
Insulation stripped length
3.5 mm
AAB754
Contact design
female, Socket
AAB785
max. connectable conductor cross-section
0.5 mm²
AAB935
min. connectable conductor cross-section
0.09 mm²
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal harbus64,C,F,PL1-5000 reel, har-bus® 64
AAO742
Brand
har-bus® 64
AAP798
Application standards
IEC 61076-4-113
AAS464
Contact type
Punched
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤1.5 A, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Conductor cross-section: 0.09 ... 0.5 mm², AWG 28 ... AWG 20
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤1.5 A, Female contact, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, DIN-Signal harbus64,C,F,PL1-5000 reel
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension