266739
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD모델 선택
{eaton_cad/23128/23142/23202/24179.prj},{NB=266739},{PLID=266739},{NETTO_WEIGHT=0.01700},{EF000018=2.5},{EF001391=1},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/17/7b/8e/24179_preview_10.png},{MANUTYPEDESC=NZM-XSTK},{DESCSHORT=Control circuit terminal, box terminal}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/17/7b/8e/24179_preview_10.png
../../../_pool_/17/7b/8e/24179_preview_10.png
PLID
266739
266739
MANUTYPEDESC
Manufacturer Type Description
NZM-XSTK
NZM-XSTK
DESCSHORT
Short Description
Control circuit terminal, box terminal
Control circuit terminal, box terminal
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: part no. contains parts for two terminal locations located at top or bottom for 3 or 4 pole switches. Included as standard with tunnel terminal. Degree of protection IP1X. NZM-XSTK cannot be combined with IP2X protection against contact with a finger and NZM1(-4)-XIPK. Height and thickness of control terminals NZM-XSTK = 2mm, NZM-XSTS = 2mm. Can be used for: NZM3(-4), PN3, N(N/O)3(-4)
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: part no. contains parts for two terminal locations located at top or bottom for 3 or 4 pole switches. Included as standard with tunnel terminal. Degree of protection IP1X. NZM-XSTK cannot be combined with IP2X protection against contact with a finger and NZM1(-4)-XIPK. Height and thickness of control terminals NZM-XSTK = 2mm, NZM-XSTS = 2mm. Can be used for: NZM3(-4), PN3, N(N/O)3(-4)
INTNO
International product number
4015082667399
4015082667399
NETTO_WEIGHT
Netto weight
0.01700
0.01700
kg
ECLASS_13_0
Terminal (not overhead line, unspecified) [AKN684018]
ETIM_9_0
Distribution terminal block [EC000276]
EF000018
Core cross section
2.5
mm²
EF001391
Number of poles
1
EF000277
With seal head
false
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기