??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
17.90000 kg
ECLASS_13_0
Door/operating panel (enclosure) [ACN614016]
ETIM_9_0
Door/operating panel (enclosure/cabinet) [EC000747]
EF000010
Model
Stop door
EF006966
Version as glazed door
false
EF006967
Version as door for disconnecting switch interlocking
false
EF000008
Width
292 mm
EF000040
Height
1940 mm
EF000049
Depth
27 mm
EF001062
EMC-version
false
EF002169
Material
Steel
EF006569
Surface finishing
Powder coating
EF000007
Colour
Grey
EF005474
Degree of protection (IP)
IP42
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews