850008
KESSEL
Drain technology
Outdoor drains
Gutter drains
Powered by
CAD모델 선택
{kessel/ablauftechnik/ablaeufe_im_aussenbereich/regenablaeufe/grundkoerper20hof-2fregenablauf.prj},{NB=850008},{SA810ID03=850008},{SA700ID09=0},{SA700ID12=0},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{DNIN=350},{ISD=0},{SA700ID05_=0},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../_pool_/72/16/850008.png},{SA700ID04=Grundkörper Hof-/Regenablauf, geschlossen, d: 450 mm},{SA810ID06=4026092002919},{SA010ID04=KESSEL AG},{SA100ID04=Dachabläufe und Bodenabläufe ohne Geruchverschluss z.B. Dach-, Balkon-, Terrassenentwässerung, Fassadenentwässerung (Attikaentwässerung) -Regenwasser-},{SA200ID03=sonstige produktspezifische Ausführungen},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{LODLEVEL=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
SA700ID04
Product name
Drain body, yard/gutter drain, closed, d: 450 mm
SA810ID06
GTIN number
4026092002919
SA810ID03
Order number
850008
SA100ID04
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
SA200ID03
Drain pipe socket version
other product-specific versions
SA250ID03
Type of drainage
Freispiegel
SA300ID03
Drain type
Ablauf-Punktförmig
SA360ID03
Trace heating
ohne Begleitheizung
SA400ID03
Drain body material
Polymer
SA450ID03
Surfaces of the drains (drain body)
other product-specific versions
SA500ID03
Sealing variants
without waterproofing layer
SA550ID03
Odour trap
without odour trap
SA700ID05
Temperature class
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
SA700ID16
Fire resistance class can be retrofitted
no
SA700ID17
Fire resistance class
keine Feuerwiderstandsklasse
LINK
http://www.kessel.de/info?han=850008
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
Characteristics Graph