??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Part no.
MOT-AN-S-060-059-086-M-A-AAAA
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
3.20 kg
MA
Motor connection
Metric connector
OP
Options
MS
max voltage
60 VDC
NSP
Nominal voltage
24-48 VDC
NS
Nominal current
6.4 A
HM
Holding torque
5.9 Nm
RM
Ratchet torque
0.210 Nm
SW
Step angle
1.8 deg
WP
Resistance/phase
0.33 ±10% Ohm
IP
Inductivity/phase
3.00 ±20% mH
MTM
Mass moment of inertia - rotor
2.70 kgcm3
WBA
max shaft load, axial
65 N
WBR
max shaft load, radial
200 N
Download CAD models
Previews
3D
Dimension