??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Part no.
WS-10-40-ES-FG
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
0.253 kg
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DA
Diameter
10 mm
LMAX
Length max.
3000 mm
A
Width
40 mm
B
Width
40 mm
H
Height
5.5 mm
H2
Height
9 mm
C4
Length
120 mm
C5MIN
Length
20 mm
C5MAX
Length
79.5 mm
C5
Length
20.0 mm
C6MIN
Length
20 mm
C6MAX
Length
79.5 mm
C6
Length
20.0 mm
K1
for Screw DIN 912
M6
Download CAD models
Previews
3D
Dimension