DSPE5GH-C80/40N-II-E0K16D1/EC00
Duplomatic
Group 8: PROPORTIONAL VALVES
83 320 DSPE*G Pilot operated directional control valves with proportional control and integrated electronics - CETOP P05, ISO 4401-05, ISO 4401-07, ISO 4401-08, ISO 4401-10, ISO 4401-11
Powered by
CAD모델 선택
{duplomatic/08_proportional_valves/83320/dspe_gh_asmtab.prj},{NB=DSPE5GH-C80/40N-II-E0K16D1/EC00},{TIPO=DSP},{E=E},{DN=5},{GH=GH},{ST=C},{SF=80},{GU=N},{P=I},{D=I},{RS=E0},{K16=K16},{COD1=0128005},{X1=D1},{X2X3=EC},{X7=0},{X4=0},{W=},{PPATH=dspe_gh_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
TIPO
Type
DSP
E
Electric proportional control
E
DN
Nominal size
5 = CETOP P05
5R = ISO 4401-05 (CETOP R05)
7 = ISO 4401-07 (CETOP 07)
8 = ISO 4401-08 (CETOP 08)
10 = ISO 4401-10 (CETOP 10)
11 = ISO 4401-10 oversize ports
5 = CETOP P05
5R = ISO 4401-05 (CETOP R05)
7 = ISO 4401-07 (CETOP 07)
8 = ISO 4401-08 (CETOP 08)
10 = ISO 4401-10 (CETOP 10)
11 = ISO 4401-10 oversize ports
GH
Electronics for open loop with fieldbus communication
GH
ST
Spool type
C = closed center
A = open center
C = closed center
A = open center
SF
Spool nominal flow rate
80 l/min
80 (P-A) /40 (B-T) l/min
80 l/min
80 (P-A) /40 (B-T) l/min
SER
Series No.
40
GU
Seals
N=NBR
V = FPM seals for special fluids
N=NBR
V = FPM seals for special fluids
P
Piloting
I = internal
E = external
Z = internal piloting with 30 bar fixed adjustment pressure reducing valve
I = internal
E = external
Z = internal piloting with 30 bar fixed adjustment pressure reducing valve
D
Drainage
I = internal
E = external
I = internal
E = external
RS
Reference signal
E0 = voltage ±10V
E1 = current 4 ÷ 20 mA
FD = full digital
E0 = voltage ±10V
E1 = current 4 ÷ 20 mA
FD = full digital
K16
Main connection 11 pin + PE
K16
X1
Main connection configuration
D1 = one command
D1 = one command
X2X3
Fieldbus type
EC = EtherCAT
EN = Ethernet /IP
PN = Profinet
EC = EtherCAT
EN = Ethernet /IP
PN = Profinet
X7
Digital transducer
0 = none
1 = SSI type
2 = Encoder type
0 = none
1 = SSI type
2 = Encoder type
X4
Analogue transducer
0 = none
1 = single/double transducer
0 = none
1 = single/double transducer
W
Surface treatment
-
W7 = zinc-nickel surface treatment
-
W7 = zinc-nickel surface treatment
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기