??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PN
Part No.
ID
Tubing Size
英寸
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
DTLD
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
Buna-N
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
48°C
AECOLUMN
CPC Sterilization Method ID
EtO
ANCOLUMN
CPC Pressure Range
Vacuum to 20 psi, 1.38 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
Compliant
BACOLUMN
Main Components
BBCOLUMN
Valve
Natural Acetal
BCCOLUMN
Thumb Latch
BDCOLUMN
External Spring
Stainless Steel
下载CAD模型
预览
3D
尺寸标注