??
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DV1100: LED strip RGBW; 77.5 x 14.2 x 4.5 mm; signalling machine conditions: LED
DESCLONG
Long Description
LED strip RGBW; 77.5 x 14.2 x 4.5 mm; signalling machine conditions: LED multi-colour RGB; mounting light: LED white; Operating voltage 21.6...26.4 DC V; Colour temperature 7500 K; luminous flux red: 184.96; green: 572; blue: 116; white: 768.32 lm; IP 68
BN
Bestellnummer
DV1100
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
LED-Stripe-RGBW-transp-62,5mm-cl
ERPGRSUPPLIER
ERP Group Supplier
W4
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Download CAD models
Previews
3D
Dimension