??
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E11652: Valve plug type B (to DIN EN 175301-803); Operating voltage < 24 V AC; 5
DESCLONG
Long Description
Valve plug type B (to DIN EN 175301-803); Operating voltage < 24 V AC; 5 m; PUR; housing materials PP; FKM; IP 67; Free from silicone yes; Halogen-free yes
BN
Bestellnummer
E11652
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
AVDAB031PLS0005H03
ERPGRSUPPLIER
ERP Group Supplier
L4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Download CAD models
Previews
3D
Dimension