??
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E11974: Connection cable; Operating voltage < 250 V AC; for sensors programmable
DESCLONG
Long Description
Connection cable; Operating voltage < 250 V AC; for sensors programmable via wiring to change the polarity of the supply voltage on pin 1 and pin 3; 0.3 m; PUR; housing materials PUR; IP 68; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
E11974
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
cable Plus and Minus crossed
ERPGRSUPPLIER
ERP Group Supplier
L4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Download CAD models
Previews
3D
Dimension