??
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E12215: Connecting cable with plug; Operating voltage < 30 V AC; 6 m; PVC; housi
DESCLONG
Long Description
Connecting cable with plug; Operating voltage < 30 V AC; 6 m; PVC; housing materials housing: TPU black; IP 68; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
E12215
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ASTGA050MSS0006C04
ERPGRSUPPLIER
ERP Group Supplier
L4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Download CAD models
Previews
3D
Dimension