??
Catalog navigation
CAD model selection
HELP_VARIABLE
DESCRIPTIONSHORT
Kurzbeschreibung
E18317: Connection cable; Operating voltage < 250 V AC; 0.3 m; PVC; housing mate
DESCLONG
Long Description
Connection cable; Operating voltage < 250 V AC; 0.3 m; PVC; housing materials PVC; IP 68; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
E18317
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
VDOGH040MKS0005E04STGH040MKS
ERPGRSUPPLIER
ERP Group Supplier
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Download CAD models
Previews
3D
Dimension