??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
E5XS04201S
SER
Series
E5 Series
MO
Fastening Type
SIZE
Fastening Size
4-1/2'' x 4''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Moderate crown
WFIN
Finish
Non-marking grey tread on grey core
HARD
Hardness
65-75 Shore A
WB
Bearing Type
CAP
Capacity
350 lbs.
BR
Brake Type
H
Mount Height
5 5/8 Inch
SL
Swivel Lead
1 5/8 Inch
R
Swivel Radius
3 5/8 Inch
SLO
Swivel Lock
WEIGHT
Weight
5 1/4 lbs.
Download CAD models
Previews
3D
Dimension