??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
263536
MANUTYPEDESC
Manufacturer Type Description
PFL7-16/1N/B/003-G-DE
DESCSHORT
Short Description
RCD/MCB combination, 16 A, 30 mA, MCB trip characteristic: B, 1p+N, RCD trip characteristic: G
DESCLONG
Long Description
RCBO (residual-current circuit breaker with overload protection) PFL7, 1 pole+N, Rated current In: 16 A, Rated fault current IΔN: 0.03 A, Rated switching capacity according to IEC/EN 61009: 10 kA, Switchgear for residential and commercial applications
INTNO
International product number
4015082635367
NETTO_WEIGHT
Netto weight
0.203 kg
ECLASS_13_0
MCB/RCCB combination [AFZ810020]
ETIM_9_0
Earth leakage circuit breaker [EC000905]
EF008618
Number of poles (total)
2
EF005548
Number of protected poles
1
EF000228
Rated voltage
- V
EF001366
Rated insulation voltage Ui
- V
EF011980
Rated impulse withstand voltage Uimp
- kV
EF000227
Rated current
16 A
EF002358
Rated fault current
0.030 A
EF002560
Leakage current type
AC
EF002568
Current limiting class
3
EF005387
Power loss
- W
EF012628
Rated short-circuit breaking capacity according to EN 61009
- kA
EF006065
Rated short-circuit breaking capacity according to IEC 60947-2
- kA
EF011981
Rated short-circuit breaking capacity Icn according to EN 61009-1
- kA
EF012587
Disconnection characteristic
-
EF002564
Surge current capacity
3 kA
EF000187
Voltage type
AC
EF005455
Frequency
50 Hz
EF000889
Release characteristic
B
EF005997
Concurrently switching neutral conductor
true
EF007385
With interlocking device
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF007515
Ambient temperature during operating
- °C
EF002950
Width in number of modular spacings
2
EF000218
Built-in depth
69.500 mm
EF007517
Flush-mounted installation
false
EF009497
Anti-nuisance tripping version
true
EF005474
Degree of protection (IP)
IP20
EF007337
Connectable conductor cross section solid-core
- mm²
EF007343
Connectable conductor cross section multi-wired
- mm²
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews
3D
Dimension