EC-1236-6-O
Thermal Transfer Products
Hydraulic Oil Cooling
Industrial
Water Cooled
Shell & Tube
Powered by
CAD모델 선택
{thermaltransferproducts/hydraulic_oil_cooling/industrial/water_cooled/shell_and_tube/ec_series_asmtab.prj},{NB=EC-1236-6-O},{MS=EC},{SCON=},{MSS=1236},{MSS1=1236},{NO=1200},{BS=-6},{TP=O},{SC=},{CTM=},{EBM=},{TM=},{ZA=},{B=7.75},{D=4.50},{E=6.25},{F=30.97},{K=5.00},{L=6.25},{M=.50 x .75},{S=(3) 3/8},{S1=0.38},{PPATH=ec_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PN
Part No.
EC-1236-6-O
EC-1236-6-O
MS
Model Series
EC
SCON
Shell Side Connectons
NPT Oil Connections x NPT Water Connections
SAE O-Ring Oil Connections x NPT Water Connections
BSPP Oil Connections x BSPP Water Connections
SAE 4 Bolt Flange (Tapped SAE) Oil Connections x NPT Water Connections
SAE 4 Bolt Flange (Tapped Metric) Oil Connections x BSPP Water Connections
NPT Oil Connections x NPT Water Connections
SAE O-Ring Oil Connections x NPT Water Connections
BSPP Oil Connections x BSPP Water Connections
SAE 4 Bolt Flange (Tapped SAE) Oil Connections x NPT Water Connections
SAE 4 Bolt Flange (Tapped Metric) Oil Connections x BSPP Water Connections
TCON
Tube Side Connections
NPT
MSS
Model Size Selected
1236
1236
BS
Baffle Spacing
6
9
6
9
TP
Tubeside Passes
One Pass
Two Pass
Four Pass
One Pass
Two Pass
Four Pass
SC
Surge Cushion
None
Surge Cushion
None
Surge Cushion
CTM
Cooling Tube Material
Copper
Copper Nickel
316 Stainless Steel
Copper
Copper Nickel
316 Stainless Steel
EBM
End Bonnet Material
Cast Iron
Bronze
316 Stainless Steel
Cast Iron
Bronze
316 Stainless Steel
TM
Tubesheet Material
Steel
Copper Nickel
316 Stainless Steel
Steel
Copper Nickel
316 Stainless Steel
ZA
Zinc Anodes
None
Zinc Anodes
None
Zinc Anodes
A
42.88
42.88
인치
B
7.75
7.75
인치
C
C NPT/BSPP/SAE O-Ring
8.75
8.75
인치
D
4.50
4.50
인치
E
E Diameter
6.25
6.25
인치
F
30.97
30.97
인치
G
5.95
5.95
인치
H
40.25
40.25
인치
J
1.31
1.31
인치
K
5.00
5.00
인치
L
6.25
6.25
인치
M
M Slot
.50 x .75
.50 x .75
인치
N
2" NPT
2" NPT
인치
R
R NPT/BSPP
(4) 1/2
(4) 1/2
인치
S
S NPT/BSPP
(3) 3/8
인치
T
0.00
인치
U
0.00
인치
X
0.00
인치
Y
0.00
인치
Z
N/A
SHORTDESC
Short Description
The EC Series offers hydraulic oil cooling in a high efficiency and performance, finned bundle design featuring a high flow capacity and performance for a variety of applications.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기