??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CODE
code
TYPE
type
MAT
COLOUR
colour
B
A
The minimum unit is 1mm
X
The minimum unit is 0.5mm
T
LSGCZJ
Nominal diameter of bolt
3
DD
d
3.5
X1
DD1
d1
HH
h
LINK
Web Link
https://www.srdfaa.com/product/1541163460880.html
Stáhnout CAD model
Previews
3D
Dimenze