??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
TYPE
Types of
MAT
mat
SUR
Surface treatment
HRD
hardness
D
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
H
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
V
At V size 3 or above, the minimum unit is 0.5mm
T
The minimum unit is 0.1mm
L
The minimum unit is 0.1mm
ZJGVKC
VKCDX
Change the internal diameter tolerance DV
0.0
ZJGDHKC
Change the outer diameter tolerance
DHKCDX
Change the outer diameter tolerance DV
0.0
ZJGTCB
Change general tolerance
TTCB
Change normal level tolerance t
ZJGTSA
Change the precision tolerance
TTSA
Change precision tolerance t
LINK
Web Link
https://www.srdfaa.com/product/1141603221973.html
Download CAD models
Previews
3D
Dimension