??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
TYPE
Types of
MAT
mat
SUR
Surface treatment
D
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
V
At V size 3 or above, the minimum unit is 0.5mm
T
The minimum unit is 0.1mm
ZJGSCWSC
Add a single double-sided cut
SCD
Cut range
ZJGKC
Keyway avoidance processing
ZJGVKC
Change the internal diameter tolerance
ZJGDHKC
Change the outer diameter tolerance
LINK
Web Link
https://www.srdfaa.com/product/1141603221841.html
Download CAD models
Previews
3D
Dimension