??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
TYPE
Types of
Precision
MAT
mat
SUR
Surface treatment
DTOL
D tolerance selection
DTOL1X
D tolerance value
-0.005/-0.014
VTOL
V tolerance selection
VTOL3X
V tolerance value
+0.010/0
V
The minimum unit is 0.5mm
D
The minimum unit below D20 is 0.5mm and the minimum unit above D20 is 1mm
L
The minimum unit is 0.1mm
ZJGLS
Append tolerance changes
LTOL
L tolerance changes
±0.01
LINK
Web Link
https://www.srdfaa.com/product/1141603222051.html
Download CAD models
Previews
3D
Dimension