??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
MODELLO
Model
CODICEFORZA
Initial force selection
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Введите значение для CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
M
External chamber thread
M16 x 1.5 mm
F
Chamber thread height
35 mm
A
Overstroke protection
1 mm
D
Chamber diameter
13.5 mm
DS
Piston rod diameter
6 mm
HEX
Hexagonal Key
10 mm
BAR
/
12
IN
Initial force
4 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение