??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
EH-51
AMERSID
Americas ID
1076431
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
CYLINDERCAPACITY
Cylinder Capacity Tons
10
STROKE
Stroke
0.440 Inch
CYLINDEREFFECTIV
Cylinder Effective Area In^3
2.240 Inch
OILCAPACITY
Oil Capacity In^4
0.980 Inch
A
A Collapsed Height
1.690 Inch
B
B Extended Height
2.130 Inch
C
C Base Diameter
3.250 Inch
D
D Base Width Across Flats
2.190 Inch
E
E Cylinder Bore Diameter
1.690 Inch
F
F Plunger Diameter
1.500 Inch
H
K Plunger Protrusion from Base
0.040 Inch
L
L Plunger to Base
1.090 Inch
M
M Plunger to Mounting Hole
1.340 Inch
U
U Base Mounting Holes Bolt Circle
1.440 Inch
V
V Base Mounting Holes Hole Diameter
0.280 Inch
COUNTERBOREDIA
Base Mounting Holes Counter Bore Diameter
0.422 Inch
COUNTERBOREDEPTH
Base Mounting Holes Counter Bore Depth
0.310 Inch
Download CAD models
Previews