??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
BS
Base Style
EH22
BSL
Ball Screw Lesd
mm
AC
Accuracy class
mm
XXX
S
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MW
Moter way
mm
PMM
Provide motor mode
mm
MT
Motor Type
mm
MP
Motor power
B
Brakes
SQ
Sensor quantity
mm
ST
Sensor type
mm
CNSORDERNO
EH22-L2505-C-S50-BC-ZP75-D3 mm
L
470 mm
A
50 mm
M
1
N
10 mm
KG
25.400 kg
CAD modeli indir
Previews
3D
Boyut