??
Catalog navigation
CAD model selection
HELP_VARIABLE
BS
Base Style
EH22B
RAP
Rack and pinion
mm
XXX
S
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
PMM
Provide motor mode
mm
MT
Motor Type
mm
MP
Motor power
mm
B
Brakes
SQ
Sensor quantity
mm
ST
Sensor type
mm
SP
CNSORDERNO
EH22B-L44-S900-ZP75-D3-N3 mm
L
1394 mm
A
200 mm
M
5 mm
N
14 mm
KG
46.200 kg
Download CAD models
Previews
3D
Dimension