??
Catalog navigation
CAD model selection
HELP_VARIABLE
BS
Base Style
EH27
BSL
Ball Screw Lesd
AC
Accuracy class
S
Stroke
MW
Moter way
PMM
Provide motor mode
MT
Motor Type
MP
Motor power
B
Brakes
SQ
Sensor quantity
ST
Sensor type
CNSORDERNO
EH27-L3210-C-S50-BC-Z86-D3
L
l
617
A
200
M
0
N
8
KG
38.400
Download CAD models
Previews