??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
121619
MANUTYPEDESC
Manufacturer Type Description
C22-PVS45P-MS1-K02
DESCSHORT
Short Description
Emergency-stop, Palm-tree shape, 45 mm, Key-release, MS1, 2 NC, Screw connection, Not suitable for master key systems
DESCLONG
Long Description
Emergency-stop, Product range: RMQ Compact, Complete unit, Design: Palm-tree shape, Diameter: 45 mm, Illumination: Non-illuminated, Key-release, Connection type: Screw connection, Description: Tamper-proof according to ISO 13850/EN 418, Lock mechanism: MS1, Color Mushroom head: Red, Color Base: yellow, Degree of Protection: IP66, IP67, IP69K, Connection to SmartWire-DT: no, Contacts N/C = Normally closed: 2 NC, Contacts Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.65, Maximum travel: mm 5.7, Minimum force for positive opening: N 30 , Information about equipment supplied: 1 key included as standard, Standards: IEC/EN 60947-5-5, VDE 0660
INTNO
International product number
4015081194377
NETTO_WEIGHT
Netto weight
0.072 kg
ECLASS_13_0
EMERGENCY-STOP pushbutton, complete device [ACN986016]
ETIM_9_0
Emergency stop complete [EC002034]
EF001403
Unlocking method
Key-release
EF008255
Number of contacts as normally closed contact
2
EF008256
Number of contacts as normally open contact
0
EF005474
Degree of protection (IP)
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X, 13
EF000003
Mounting method
Built-in
EF003829
With lighting
false
EF006522
Supply voltage lamp
0 V
EF000079
Hole diameter
22.500 mm
EF006820
Connection type auxiliary circuit
Screw connection
EF001423
Diameter cap
45 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews