??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
POS
Position
D1
160 mm
D2
Through Bore
D3
36 mm
B
18 mm
L1
20 mm
L2
39 mm
L3
Ø
26 mm
L4
82.5 mm
R
71 mm
WEIGHT
Weight
0.0000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension